IESNA:LM-63-2002
[TEST]P1056008
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S350D830-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]712
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
440.6 436.5 434.5 430.8 426.2 420.5 413.1 404.5 395.5 384.8
373.7 362.3 349.5 336 322 307.7 292.5 276.9 261.7 245.7
229.7 213.3 196.9 180.5 164.1 147.3 130.5 113.6 95.6 80
63.2 48.8 34.1 20.9 9.4 1.6 0
440.6 441.8 439.4 434.5 427.5 418.9 408.6 396.7 384 370.5
355.3 339.7 322.9 305.6 288 269.9 251.5 232.6 213.7 194.9
176 157.1 138.3 119.4 100.9 82.5 65.6 50.1 35.7 24.2
17.2 11.1 6.2 3.3 1.6 0.8 0
440.6 438.1 432.8 424.6 413.9 401.2 386.5 370 352 332.7
312.2 290.9 268.7 246.6 224.4 202.3 180.1 158.8 138.3 118.2
98.9 81.2 65.2 50.5 39.4 32.4 25.8 19.7 14.8 10.7
7.8 5.7 4.1 2.9 1.6 0.8 0
440.6 438.6 430.8 420.5 407 391 372.9 352.4 329.4 305.2
280.6 255.6 230.6 205.9 181.7 158.8 137 116.5 97.2 79.2
63.6 52.1 43.5 36.9 29.9 23.8 18.5 14.4 11.1 8.6
6.6 5.3 3.7 2.5 1.6 0.8 0
440.6 439.4 432.8 421.3 406.1 388.5 368.4 345.8 321.2 295.8
269.1 244.1 216.6 192.8 168.6 145.6 124.3 104.6 85.7 69.3
57 47.6 40.6 33.6 27.1 21.3 16.8 13.1 10.7 8.2
6.2 4.9 3.7 2.5 1.6 0.8 0
